Product Description
- A stopper for the FSL-L Aluminum Frame
- Can also be mounted to other companies aluminium frames if they have a groove 10 mm wide, 5.5 mm thick and 6 mm deep
Product Specifications
Material
Steel (SPCC)
Finish
Gloss Chromate (Trivalent)
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
23.8
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
31.6
Height of Item (in)
1.25
Width of Item (mm)
20
Width of Item (in)
0.8125
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
AS Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N