Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
5.6
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
24.5
Width of Item (in)
1
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files