Image coming soon
SL-FA

STRATLOCK FEMALE SIDE MOUNT CLIP - SL-FA

MSRP:
$4.80 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
20.8
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
80
Width of Item (in)
3.1875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

Image coming soon

$4.80
STRATLOCK FEMALE SIDE MOUNT (FOR TIMBER) - SL-SFA

$4.80
Image coming soon

$1.40
STRATLOCK SURFACE MOUNT MALE CLIP (18kg pull out load) - SL-M18

$1.20
PANEL CLIP - SIDE MOUNT FEMALE BROWN - PC-RF1-B

$1.40
PANEL CLIP - SURFACE MOUNT FEMALE - PC-SF1

$1.40