Product Specifications
Material
Acetal Copolymer
Finish
White
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
22.5
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
38
Width of Item (in)
1.5
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N