Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
3.17
Length or Depth of Item when closed (mm)
1.9
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when open (mm)
1.9
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
26
Width of Item (in)
1.0625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw Screw
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files