Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
32
Width of Item (in)
1.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y