AF-25-W03

SUBDIVISION FRAME FOR AF - AF-25-W03

MSRP:
$88.90
Product Specifications
Material
Aluminum
Finish
Matte Silver
Weight of Item (g)
1300
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
2000
Height of Item (in)
78.75
Width of Item (mm)
38
Width of Item (in)
1.5
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GASKET FOR SUBDIVISION(For 6mm Glass)
 - AF-25-P16

$8.70
GASKET FOR SUBDIVISION (For 5mm Glass) - AF-25-P03

$4.50
CORNER PARTS FOR AF FRAME - AF-25-P04

$8.10
VERTICAL FRAME FOR AF - AF-25-W01

$154.80
HORIZONTAL FRAME FOR AF - AF-25-W02

$170.10