Product Description
- Stainless steel or steel leveling glide for heavy machinery
- ADHS-K series an anti galling coating that allows for a smooth adjustment either up or down.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1680
Length or Depth of Item when closed (mm)
83
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
244
Height of Item (in)
9.625
Width of Item (mm)
83
Width of Item (in)
3.3125
Load Capacity (kg)
4500
Load Capacity (lbs)
9900
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M30 X 200 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files