Product Description
- Successfully passed 100,000 cycles test (private).
- 200 lbs (90kg)
- Ceiling and Barn Door Mount
- Surface Mounted door brackets
- Double rollers with ball bearings
- Quiet precision movement
- Soft Close Feature
- Vertical Adjustment ± 1/16 (1 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
714
Min. Door Width (mm)
850
Min. Door Width (in)
33.4375
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Max. Door Weight (kg)
90
Max. Door Weight (lbs)
200
Soft Closing
Y
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files