SDR-RA80-SM-RR

SURFACE MOUNT SLIDING DOOR HARDWARE - SDR-RA80-SM-RR

MSRP:
$133.20 USD
(No reviews yet) Write a Review
Contact Us
Product Description

SDR-RA8 Series Bypass Sliding Door Hardware System

      Give your interior spaces a more premium degree of functionality with our

 SDR-RA8 Series Soft-Close Surface Mount Sliding Door 

      product line. These bypass sliding door hardware systems use a smart design and precision-engineered materials of top quality to achieve outstanding durability while offering superior performance for the end user. Door sliding actions in the

 SDR-RA8 Series 

      are smooth, quiet, and tight—all while supporting door loads of up to 2 pounds (9 kg). The model on this page is

 SDR-RA8-SM-RR

      , which is a

 Standard Close 

      design. (As opposed to our folding or synchronized door systems.) We also offer a

 Dual Soft-Close 

      variant of this standard close system, the

 SDR-RA8-SM-DSC

    .
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
756
Min. Door Width (mm)
650
Min. Door Width (in)
25.5625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Max. Door Weight (kg)
90
Max. Door Weight (lbs)
200
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RECESS MOUNT SLIDING DOOR HARDWARE - SDR-RA80-RM-RR

$162.00
SURFACE MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE  - SDR-RA80-SM-DSC

$562.80
RECESS MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE - SDR-RA80-RM-DSC

$591.60
UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
SYNCHRONIZED SLIDING DOOR HARDWARE - SDR-A125SYN

$0.00
WALL MOUNT BRACKET FOR SDR-RA80 (2000mm) - SDR-RA80WL-2000

$112.10
WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90