LDD-S-L/LBR

SURFACE MOUNT TYPE - LDD-S-L/LBR

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Lapcon®: Dampening Technology for a High-End Soft Door Closer

The Lapcon® Door Damper (LDD) is a self-closing soft door closer that ensures swinging doors will fully close when they are pushed—adding convenience and soft-closes to eliminate stress and pinched fingers. Designed for interior swinging doors, the LDD soft-close surface mounted door closer engages at 15° from the closed position and gently closes the door on its own from there.

LDD-S-L/LBR

      (left-hand opening, light brown color). See the other

LDD

      models in the series below. 

LDD Soft Door Closer Design Highlights

Built for Functionality & Performance

      • The LDD surface mounted door closer conveniently installs on the surface of doors, eliminating the need for a router.
      • The well-engineered design and high-precision construction ensure durability and smooth performance.
      • You can adjust the damper on the LDD to accommodate the door weight after installation.
      • You can easily disable the damper function if desired.

Fits Most Doors, For Interior Use Only

      • The LDD soft door closer features a slim profile of ¾” that fits in most door frames.
      • Accommodates door widths up to 36” (914 mm)
      • Accommodates doors weighing 33 to 88 lbs (15-4 kg).
      • For interior use only. Do not use on doors with direct exposure to moisture, wind, weather, or extreme temperatures.

About This Model (LDD-S-L/LBR)

      This soft door closer model is

LDD-S-L/LBR

      , which is the

surface mount type

      , with

left-hand opening

      (opens toward you to your left), and a

light brown color

      . Eight surface mount

LDD

      models are available in the

Lapcon® Door Damper Series

      :
Lapcon® Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DBR LDD-S-R/DBR
       

Recessed LDD Version Also Available

      As an alternative to the

LDD

      surface mounted door closer, a

recessed type is available

      , as well as a

heavy-duty LDD-V1 recessed type

      for doors that weigh between 88 - 22 lbs (4-1 kg). View our full range offor these and other soft door closer models and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products