LDD-S-L/LGR

SURFACE MOUNT TYPE - LDD-S-L/LGR

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Meet Lapcon: A Self-Closing Slow Door Closer

      The

Lapcon Door Damper (LDD)

      is a self-closing slow door closer that allows swinging doors to close by themselves when pushed. This is ideal for improving convenience, safety, and workflow in many environments. Designed for swinging doors, the

LDD

      interior door damper engages at

15°

      from the closed position and from there will softly close the door by itself. With this soft close door latch, simply push the door, and it will close smoothly and properly every time, as long as the door reaches 15°.

LDD-S-L/LGR

      (left-hand opening, light gray color). See other

LDD

      slow door closer models below. 

LDD Soft Close Door Latch Features

Built for Superior Performance & Functionality

      • The LDD interior door damper can be installed on either existing or new doors.
      • Steel construction and precision engineering ensure long life and excellent performance.
      • You can adjust the damper strength after installation to accommodate different door weights.
      • The slow door closer damper function can be disabled if desired.
      • The design reduces stress on the door hinges, increasing their service life.

For Use on Most Interior Doors

      • The LDD soft close door latch fits in most door frames due to a small profile of only ¾”.
      • It will accommodate doors up to 914 mm (3' ") in width.
      • You can use it on doors 15-4 kg (33-88 lbs.) in weight.
      • Use the LDD on interior doors only. Avoid exposing the mechanism to wind and weather, temperature extremes, and very moist environments.

About This Model (LDD-S-L/LGR)

      This slow door closer model is

LDD-S-L/LGR

      , which is the

surface mount type

      , with

left-hand opening

      (opens toward you to your left), in a

light gray color

      . Eight surface mount

LDD

      interior door damper models are available in all in the

LDD Series

      :
Lapcon Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DBR LDD-S-R/DBR
       

Recessed LDD Type Also Available

      We also make the

LDD

      soft close door latch in a

recessed type

      for doors that weigh 15-4 kg

(LDD-V Series)

      , as well as a

heavy-duty recessed type

      for doors ranging from 4-1 kg

(LDD-V1 Series)

      . If you’re not sure you’ve found what you’re looking for, you can browse our other to discover more slow door closer models and other accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SURFACE MOUNT TYPE - LDD-S-R/LGR

$67.00
SURFACE MOUNT TYPE - LDD-S-L/DBR

$67.00
SURFACE MOUNT TYPE - LDD-S-L/WT

$67.00
SURFACE MOUNT TYPE - LDD-S-L/LBR

$67.00
SURFACE MOUNT TYPE - LDD-S-R/WT

$67.00
SURFACE MOUNT TYPE - LDD-S-R/LBR

$67.00
SURFACE MOUNT TYPE - LDD-S-R/DBR

$67.00
SPACER FOR LDD-S - LDD-S-P3 BL

$2.60
SPACER FOR LDD-S - LDD-S-P2 BL

$2.60