Product Description
Discover the Lapcon® Self Door Closer
- The
Lapcon® Door Damper (LDD)
- is a self door closer that makes door operation easier and more convenient by ensuring that doors close smoothly and securely when pushed. Designed for interior swinging doors, the
LDD
- takes hold of the door at
15°
- from the closed position and softly closes the door from there, regardless of how light or strong (within reason) the user has pushed it. There’s no more slamming, and no worries about doors being left ajar. The
LDD
- self door closer is ideal for bustling work environments, luxury spaces, and institutional settings. It saves time, improves workflow, and adds a premium or professional factor to the setting.
LDD-S-L/WT
- (left-hand opening, white color). See below for additional model options in the
LDD Series
LDD Self Door Closer Features
Superior Functionality & Easy Installation
- The LDD system is easy to install both on existing doors and on new ones.
- The cycle-tested, sturdy steel construction is durable and has a clean, minimalistic look.
- After installing the LDD you can adjust the damper strength to best fit the door weight.
- The damper function on the LDD can be easily disabled and reactivated as needed.
Compatible with Many Interior Swinging Doors
- The LDD self door closer has a slim vertical profile of only ¾” and fits comfortably into most door frames.
- The LDD supports interior door widths up to 36” (914 mm) and door weights between 33 and 88 lbs (15 – 4 kg).
- The LDD design is handed for left- and right-opening doors, so make sure you order the appropriate models as needed.
- The LDD is only for use on interior doors only, and should not be installed in areas with exposure to extreme temperatures, wind, humidity, or water.
About This Model (LDD-S-L/WT)
- This self door closer model is
LDD-S-L/WT
- , which is the
surface mount type
- , with
left-hand opening
- (opens toward you to your left), and a
white color
- . We make eight surface mount
LDD
- models are in all in the
LDD Series
- , offering a variety of color options:
Lapcon Door Damper Models Surface Mount Type | ||
Color | Left-Hand Opening Opens toward you to your left. | Right-Hand Opening Opens toward you to your right. |
White | LDD-S-L/WT | LDD-S-R/WT |
Light Gray | LDD-S-L/LGR | LDD-S-R/LGR |
Light Brown | LDD-S-L/LBR | LDD-S-R/LBR |
Dark Brown | LDD-S-L/DBR | LDD-S-R/DBR |
Recessed LDD Models Also Available
- We also make the
LDD
- in a
recessed version
- , as well as a
heavy-duty recessed version
- for doors weighing 88 to 22 lbs (4 – 1 kg)
(LDD-V1 Series)
- , with each line having a variety of color options. If this is not the type of self door closer you’re looking for, we have many othermodels and accessories as well, so see our offerings to find the best solution for your needs.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files