LDD-S-R/DBR

SURFACE MOUNT TYPE - LDD-S-R/DBR

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Case Closed: Meet the Lapcon® Commercial & Residential Door Closer

      The

Lapcon® Door Damper (LDD)

      is an industrial, commercial, institutional, and residential door closer which ensures that swinging doors will close gently and securely on their own. This is a great productivity feature for bustling workplaces as well as a luxury feature in hotels and conference centers. Designed for use with interior swinging doors, the

LDD

      takes hold of the door at

15°

      from the closed position and softly closes the door from there, even if the user pushes the door hard (within reason).

LDD-S-R/DBR

      (right-hand opening, dark brown color). See below for other models, which feature a variety of colors as well as the corresponding left-handed versions. 

LDD Commercial & Residential Door Closer Features

An Eye Toward Functionality, Durability, & Performance

      • The LDD is easy to install on either new or existing doors, with installation optimized for speed and convenience.
      • The sturdy steel construction, high-precision design, and cycle-tested Lapcon® dampers all contribute to a product that will be durable and high-performing.
      • You can adjust the damper for door weight post-installation in order to maximize the LDD’s self-closing operation.
      • The damper function can be easily disabled whenever needed.

Generous Door Compatibility Specifications

      • The LDD commercial and residential door closer has a slim vertical profile of only ¾”, fitting into most door frames.
      • Safely supports doors up to 36” (914 mm) in width.
      • Designed doors weighing 33 to 88 lbs (15 – 4 kg).
      • The design is handed, so make sure to buy left-handed or right-handed models as needed.
      • For use only on interior doors, as exposure to water, high humidity, wind, and extreme temperatures will degrade the mechanism.

About This Model (LDD-S-R/DBR)

      This commercial and residential door closer model is

LDD-S-R/DBR

      , which is the

surface mount type

      , with

right-hand opening

      (opens toward you to your right), and a

dark brown color

      . We have produced eight surface mount

LDD

      models in all, consisting of four color options in their left- and right-handed forms:
Lapcon Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DBR LDD-S-R/DBR
       

Recessed LDD Type Also Available

      We also make the

LDD

      in a

recessed type

      as a counterpart to this surface mount type, along with a supplementary

heavy-duty recessed type

      for doors weighing 88 to 22 lbs (4 – 1 kg)

(LDD-V1 Series)

      . Not seeing the commercial and residential door closer options you’re looking for? Have a look at our other hardware solutions and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY LAPCON DOOR DAMPER (RIGHT) **
CONCEALED TYPE DARK BROWN - LDD-V100-DBR-R

$129.00