LDD-S-R/LBR

SURFACE MOUNT TYPE - LDD-S-R/LBR

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description

Case Closed: Discover the Lapcon® Adjustable Door Closer

      The

Lapcon® Door Damper (LDD)

      is an adjustable door closer that ensures that swinging doors close softly and securely, adding luxury, convenience, and safety to any setting. Designed for interior swinging doors, the

LDD

      engages at

15°

      from the closed position and softly closes the door from there, regardless of how hard or gently the user pushed it (within reason). No more slamming and no more doors that remain ajar.

LDD-S-R/LBR

      (right-hand opening, light brown color). See below for the other models in this series, including different color and handedness options. 

LDD Adjustable Door Closer Features

Functionality, Durability, & Ease of Use

      • The LDD is easy to install on both new and existing doors and frames.
      • You can also easily adjust the damper after installation to better match the door weight for optimal self-close action.
      • The damper is optionally disableable, giving you more control over door performance.
      • Lapcon® dampers are cycle-tested and steel-built for durability under realistic use conditions.
      • Our smart design and precision engineering ensure premium-level performance for the end user, which is great for bustling business settings and luxury environments alike.

Compatible with Many Doors & Frames

      • The LDD adjustable door closer has a slim vertical profile of only ¾”, allowing it to fit into most door frames.
      • We’ve designed the LDD for door widths up to 36” (914 mm).
      • You can safely use it on doors weighing 33 to 88 lbs (15 – 4 kg).
      • The LDD units are handed for left- and right-opening doors, so be sure to order the proper model numbers as needed.
      • The LDD is for use on interior doors only, and should never be installed in environments with exposure to high humidity, water, wind, and temperatures extremes.

About This Model (LDD-S-R/LBR)

      This adjustable door closer model is

LDD-S-R/LBR

      , which is the

surface mount type

      , with

right-hand opening

      (opens toward you to your right), and a

light brown color

      . Eight surface mount

LDD

      models are available in all, featuring four colors in both the left-hand and right-hand configurations:
Lapcon Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DBR LDD-S-R/DBR
       

Recessed Type Also Available

      Along with the surface mount line, we also produce the

LDD

      in a

recessed type

      for applications requiring tighter fits or where a different aesthetic is desired. In addition, we supplement that line with a

heavy-duty recessed type

      designed for use on heavy doors weighing 88 to 22 lbs (4 – 1 kg)

(LDD-V1 Series)

      —ideal for many institutional and industrial settings. To explore these alternative adjustable door closer options.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products