LDD-S-R/LGR

SURFACE MOUNT TYPE - LDD-S-R/LGR

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Discover the Lapcon® Interior Door Closer

      The

Lapcon® Door Damper (LDD)

      is a sophisticated interior door closer that ensures swinging doors close softly when pushed—making sure that doors actually close without requiring the user’s continued attention. They are great in fast-paced environments as well as luxury environments. Designed for interior swinging doors, the

LDD

      mechanism takes hold of the door at

15°

      from the closed position and softly closes the door from there, closing without slamming even if the door is pushed too forcefully (within reason).

LDD-S-R/LGR

      (right-hand opening, light gray color).

LDD Interior Door Closer Features

Performance Is Prioritized

      • You can install the LDD on new doors in upcoming projects or on existing doors in a renovation. The installation process has been streamlined for ease.
      • The damper is adjustable after installation so that it can be fine-tuned to the weight of the door it is attached to.
      • The damper function is optionally disableable if faster door-closing performance is desired.
      • Lapcon® dampers are precision-engineered, built from sturdy steel components, and cycle-tested—all with the aim of durability that provides value for many years to come.

Excellent Door Compatibility

      • The LDD interior door closer has a slim profile of only ¾” vertically, which means that it will fit in most door frames and work on most interior doors.
      • It is designed to safely handle door widths up to 36” (914 mm).
      • It is designed to safely handle doors weights ranging from 33 to 88 lbs. (15 – 4 kg).
      • The unit is handed for left- and right-opening doors, so be sure to order the appropriate models as needed.
      • Use on interior doors only, and avoid exposing the unit to water, high humidity, wind, and extreme high or low temperatures.

About This Model (LDD-S-R/LGR)

      This interior door closer model is

LDD-S-R/LGR

      , which is the

surface mount type

      , with

right-hand opening

      (opens toward you to your right), and a

light gray color

      . We produce eight surface mount

LDD

      models in this series in all:
Lapcon Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DBR LDD-S-R/DBR
       

We Also Make Recessed Lapcon Door Dampers

      Alongside this surface-mounted line, we also manufacture the

LDD

      in a

recessed type

      for tighter-fit applications and different aesthetics. We further extend that series with a corresponding

heavy-duty recessed type

      designed for doors that weigh 88 to 22 lbs (4 – 1 kg)

(LDD-V1 Series)

      . To see these interior door closer units and others, see our other models and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products