LDD-S-R/WT

SURFACE MOUNT TYPE - LDD-S-R/WT

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Damped & Self-Closing: Meet the Lapcon® Surface Mount Door Closer

      The

Lapcon® Door Damper (LDD)

      is a surface mount door closer that ensures that swinging doors will self-close effortlessly, smoothly, and securely when pushed—improving productivity and safety for the user. Intended for use only on interior doors, the

LDD

      self-closing action takes hold of the door at

15°

      from the closed position and softly closes the door from there, whether the initial push by the user was light or heavy (within reason).

LDD-S-R/WT

      (right-hand opening, white color). A variety of other models in different colors and/or with left-hand opening are also available. 

LDD Surface Mount Door Closer Features

Functionality-Centric, Superior Performance

      • Installation is easy, and the LDD can be installed on new or existing interior doors.
      • Smart design, precision engineering, and sturdy steel construction ensure durability.
      • You can adjust the damper for door weight after installing it, fine-tuning operation.
      • The damper function can be easily disabled if you prefer faster operation.
      • Lapcon® dampers are cycle tested under fairly harsh usage conditions.

Lapcon® Compatibility with Doors & Frames

      • The LDD surface mount door closer has a slim vertical profile of only ¾”, allowing it to fit into most door frames.
      • It is compatible with doors up to 36” (914 mm) in width.
      • It is compatible with doors ranging from 33 to 88 lbs. (15 – 4 kg) in weight.
      • Be sure to order the left- or right-handed versions as needed.
      • The LDD is designed for use on interior doors only, so avoid use in conditions where the unit will experience wind, moisture, or extreme temperatures.

About This Model (LDD-S-R/WT)

      This

LDD

      surface mount door closer model is

LDD-S-R/WT

      , which is the

surface mount type

      , with

right-hand opening

      (opens toward you to your right), and a

white color

      . Eight surface mount

LDD

      models are available in the

LDD Series

      overall:
Lapcon Door Damper Models Surface Mount Type
Color Left-Hand Opening Opens toward you to your left. Right-Hand Opening Opens toward you to your right.
White LDD-S-L/WT LDD-S-R/WT
Light Gray LDD-S-L/LGR LDD-S-R/LGR
Light Brown LDD-S-L/LBR LDD-S-R/LBR
Dark Brown LDD-S-L/DB LDD-S-R/DBR

Recessed Type Also Available

      As an alternative, we also manufacture the

LDD

      in a

recessed type

      format, along with a corresponding

heavy-duty recessed type

      for doors weighing 88 to 22 lbs (4 – 1 kg)

(LDD-V1 Series)

      . You can find these with the rest of our surface mount models and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products