Product Description
- Flexible design options by selecting pipe & bracket parts separately
- Pipe can be cut to desired length
- CFRP material is coated using a special light weight UV Beam
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2570
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
1185
Height of Item (in)
46.6875
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
1200
CC Length (in)
47.25
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files