RB-102

SUS 304 STRAP HOOK - RB-102

MSRP:
$5.20
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
13
Width of Item (in)
0.5625
Load Capacity (kg)
13
Load Capacity (lbs)
28.6
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH SHVC 219 - 9/8/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SUS 304 STRAP HOOK - RI-074

$6.70
SUS 304 SWING HOOK - UC-048

$11.20
SUS 304 SWIVEL HOOK - RF-U50

$13.80
SUS 304 SWIVEL HOOK - UJ-050

$17.50