RI-074

SUS 304 STRAP HOOK - RI-074

MSRP:
$6.70
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
29.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
13
Width of Item (in)
0.5625
Load Capacity (kg)
6
Load Capacity (lbs)
13.2
Alternative Load Capacity (kg)
5 for upper
Alternative Load Capacity (lbs)
11 for upper
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3x16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SUS 304 STRAP HOOK - RB-102

$5.20
SUS 304 SWING HOOK - UC-048

$11.20
SUS 304 SWIVEL HOOK - RF-U50

$13.80
SUS 304 SWIVEL HOOK - UJ-050

$17.50