Product Description
- Vertical swivel allows for under mount applications
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
37
Length or Depth of Item when open (mm)
31.4
Length or Depth of Item when open (in)
1.25
Height of Item (mm)
64.5
Height of Item (in)
2.5625
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
5.6
Load Capacity (lbs)
12
Multi-Prong Hook
N
Undermount Hook
Y
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files