UJ-040

SUS 304 SWIVEL HOOK - UJ-040

MSRP:
$17.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • • Rotates 360º and swivels 180º.
  • • Can be mounted in various directions.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
27
Length or Depth of Item when closed (mm)
28.9
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
61
Height of Item (in)
2.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
6.7
Load Capacity (lbs)
14
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
Y
Range of Motion (degree)
360
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products