HG-YC105

SUS LID SUPPORT HINGE W/CATCH - HG-YC105

MSRP:
$20.00
Product Description
  • Snaps in at 115° open position
  • Holds doors open without secondary support
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
122
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
105
Height of Item (in)
4.1875
Width of Item (mm)
54
Width of Item (in)
2.1875
Release Torque (kgf-cm)
12
Release Torque (lbs-in)
10.44
Detent Angle (degree)
0
Detent Holding Force (kgf-cm)
12
Detent Holding Force (lbs-in)
10.4
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PLASTIC HINGE W/STOPPER (BLACK) - HG-YJ50BL

$7.70