Product Specifications
Material
Steel, Plastic
Finish
Nickel, Gray
Weight of Item (g)
3180
Length or Depth of Item when closed (mm)
177.5
Length or Depth of Item when closed (in)
7
Height of Item (mm)
354
Height of Item (in)
13.9375
Width of Item (mm)
23.5
Width of Item (in)
0.9375
Max. Door Height (mm)
400
Max. Door Height (in)
15.75
Min. Door Height (mm)
360
Min. Door Height (in)
14.1875
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Min. Door Weight (kg)
0
Min. Door Weight (lbs)
0
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files