Product Description
- Swivels 180 degress
- Hook has a constant torque when swinging
- Ideal for vibration or shock applications
Product Specifications
Material
303 Stainless Steel
Finish
Polished
Weight of Item (g)
780
Length or Depth of Item when closed (mm)
114.5
Length or Depth of Item when closed (in)
4.5625
Height of Item (mm)
164
Height of Item (in)
6.5
Width of Item (mm)
80
Width of Item (in)
3.1875
Load Capacity (kg)
40
Load Capacity (lbs)
88
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files