HG-S30-12

SWIVEL TORQUE HINGE (12mm CABLE HOLE) - HG-S30-12

MSRP:
$58.00
Product Description
  • Rotation angle: 36°
  • Free stop function
  • Use for: Industrial control panels and monitors
  • Note: Initial torque may vary ±2%
  • Do not lubricate
  • For indoor use only
Product Specifications
Material
430 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
131
Length or Depth of Item when closed (mm)
54
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
54
Width of Item (in)
2.1875
Max. Swivelling Torque (kgf-cm/ea)
30.6
Max. Swivelling Torque (lbs-in/ea)
26.622
Min. Swivelling Torque (kgf-cm/ea)
30.6
Min. Swivelling Torque (lbs-in/ea)
26.622
Holes
6
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 machine screw and 4mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SWIVEL TORQUE HINGE (21MM CABLE HOLE) - HG-S30-21

$98.00
SWIVEL TORQUE HINGE (12mm CABLE HOLE) - HG-S50-12

$59.00
SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S70-34

$142.00
SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S50-34

$137.00
SWIVEL TORQUE HINGE (50mm CABLE HOLE) - HG-S70-50

$159.00