HG-S70-34

SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S70-34

MSRP:
$142.00
Product Description
  • Rotation angle: 36°
  • Free stop function
  • Use for: Industrial control panels and monitors
  • Note: Initial torque may vary ±2%
  • Do not lubricate
  • For indoor use only
Product Specifications
Material
430 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
275
Length or Depth of Item when closed (mm)
87
Length or Depth of Item when closed (in)
3.4375
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
87
Width of Item (in)
3.4375
Max. Swivelling Torque (kgf-cm/ea)
71.4
Max. Swivelling Torque (lbs-in/ea)
62.118
Min. Swivelling Torque (kgf-cm/ea)
71.4
Min. Swivelling Torque (lbs-in/ea)
62.118
Holes
11
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 machine screw and 5mm fasteners
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S50-34

$137.00
SWIVEL TORQUE HINGE (50mm CABLE HOLE) - HG-S70-50

$159.00
SWIVEL TORQUE HINGE (75MM CABLE HOLE) - HG-S70-75

$230.00
SWIVEL TORQUE HINGE (21MM CABLE HOLE) - HG-S30-21

$98.00
SWIVEL TORQUE HINGE (75MM CABLE HOLE) - HG-S50-75

$230.00