Product Description
- Successfully passed 100,000 cycles test (private).
- 176 lbs (80 kg)
- Ceiling and Wall/Barn Door Mount
- Surface Mounted door brackets
- Double rollers with ball bearings
- Quiet precision movement
- Soft Close Feature
- Vertical Adjustment ± 1/16 (1 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2200
Max. Door Width (mm)
1500
Max. Door Width (in)
59.0625
Min. Door Width (mm)
715
Min. Door Width (in)
28.125
Min. Door Thickness (mm)
27
Min. Door Thickness (in)
1.0625
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
Y
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files