Product Description
- Visually connect adjacent spaces better.
- Increase traffic flow between large rooms.
- Create a larger sense of scale.
- Save space in tight areas.
- Prevent potential collisions with nearby objects.
- Accommodate crowds more efficiently.
- Create a sense of luxury and dynamism through the use of pocket doors, which are widely considered to be a classier type of doorway when used in double.
Deploy the Most Elegant Synchronized Double Pocket Door Hardware
Create a sense of luxury and dynamism while saving space and allowing for wider door openings with the Bi-Parting Synchronized Door System (SDR-A125SYN) from Sugatsune America. This synchronized double pocket door hardware system allows for wider door openings in a variety of spaces, while the top-hung doors leave the floor free of tracks. Together, these attributes make this system well-suited for use as entrances to conference rooms, kitchens, and public restrooms, and as connectors between modular multipurpose spaces like convention halls and ballrooms. There are many potential benefits to tap into with this synchronized pocket door hardware that will help you improve upon your space:Allow for a Wider Doorway
Avoid Swinging Door Drawbacks
Elevate the Aesthetic
Product Specifications
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
125
Max. Door Weight (lbs)
275
Soft Closing
N
Roller/Bracket Type
Surface Mount
Track Installation Type
Ceiling Mount
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files