TAS-800L/U

TALLMAN HANGER - TAS-800L/U

MSRP:
$296.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel, Plastic
Finish
Umber
Weight of Item (g)
5000
Length or Depth of Item when closed (mm)
210
Length or Depth of Item when closed (in)
8.3125
Height of Item (mm)
756
Height of Item (in)
29.8125
Width of Item (mm)
795
Width of Item (in)
31.3125
Load Capacity (kg)
5
Load Capacity (lbs)
11
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 32
Fasteners Type
Countersunk self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BRACKET FOR TALLMAN HANGER - TAB/U

$87.80
BRACKET FOR TALLMAN HANGER - TAB/G

$87.80