Product Specifications
Material
Steel, Plastic
Finish
Gray
Weight of Item (g)
9000
Length or Depth of Item when closed (mm)
210
Length or Depth of Item when closed (in)
8.3125
Height of Item (mm)
752
Height of Item (in)
29.625
Width of Item (mm)
1180
Width of Item (in)
46.5
Load Capacity (kg)
8
Load Capacity (lbs)
17.6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files