Product Description
- Tension force is not adjustable
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
13.8
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
42.5
Length or Depth of Item when open (in)
1.6875
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
42.5
Width of Item (in)
1.6875
Pull Out Force (kg)
3
Pull Out Force (lbs)
6.6
Push In Force (kg)
4.4
Push In Force (lbs)
9.7
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files