Product Description
- Secure seating cushions on watercraft, and patio and lounge furniture with Fastmount® textile clips. Eliminate unwanted cushion shifting or removal by children, pets, or the elements. Easy to install, quick to remove, invisible, and corrosion resistant. Useful as an upgrade from loops/ties, snaps, hook-and-loop tape, and D-rings.
Product Specifications
Material
Plastic
Finish
Red, White
Weight of Item (g)
6.9
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
56.5
Height of Item (in)
2.25
Width of Item (mm)
61.5
Width of Item (in)
2.4375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files