Product Description
- Secure seating cushions on watercraft, and patio and lounge furniture with Fastmount® textile clips. Eliminate unwanted cushion shifting or removal by children, pets, or the elements. Easy to install, quick to remove, invisible, and corrosion resistant. Useful as an upgrade from loops/ties, snaps, hook-and-loop tape, and D-rings.
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
1.4
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
24
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files