Product Description
- Thin magnetic catch ideal for tight spaces
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
9
Length or Depth of Item when open (mm)
7
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
39
Width of Item (in)
1.5625
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm Self Tapping Panhead
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files