Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Length or Depth of Item when open (mm)
416
Length or Depth of Item when open (in)
16.4375
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 8, 3.1 X 16 mm
Fasteners Type
Countersunk Machine screw (M3),Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files