Product Specifications
Material
Plastic (ABS)
Finish
Ivory
Weight of Item (g)
10.5
Length or Depth of Item when closed (mm)
37
Length or Depth of Item when closed (in)
1.5
Length or Depth of Item when open (mm)
300
Length or Depth of Item when open (in)
11.8125
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
300
Width of Item (in)
11.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 14 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files