Product Specifications
Material
Plastic (PC)
Finish
Ivory
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
179
Length or Depth of Item when closed (in)
7.0625
Length or Depth of Item when open (mm)
179
Length or Depth of Item when open (in)
7.0625
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
32
Width of Item (in)
1.3125
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
Fasteners Type
3 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files