Product Description
- Toilet paper holder for side-wall mount
- Supplied with screw and plastic expansion anchor
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
201
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
46
Width of Item (in)
1.8125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 66 mm
Fasteners Type
Hanger bolt, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files