DSB-01

TOILET PAPER HOLDER - DSB-01

MSRP:
$104.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Supplied with screws, brackets, plastic expansion anchors and allen key.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
456
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
160
Width of Item (in)
6.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 X 40 mm,
Fasteners Type
Self tapping screw, Expansion Anchor,Bushings
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOILET PAPER HOLDER BAR TYPE - DSB-03

$42.20