Product Description
- Torque concealed hinge with free stop holds door open at any position up to 95° opening (prevents slamming).
- Door opens without interfering with side cabinets, wall, or other adjacent objects.
- Ideal for door maintenance in limited spaces: gaming industry, vending machines, kiosks, contiguous swing doors.
- Simple snap-in installation and detachment: hinge can be easily fixed onto the mounting plate by pressing down.
- Mounting plate (H95TSZ) sold separately.
- The safety pin prevents accidental unlocking of the lock lever.
- Durability: 10,000 open/closed cycles passed (private test).
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
45.3
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
59
Height of Item (in)
2.375
Width of Item (mm)
63.8
Width of Item (in)
2.5625
Overlay
13.6
Knuckles
2
Holes
12
Adjustable
Y
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm / 3.5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files