Product Description
- Cover (sold separately) hides the nut & bolt of the hinge.
- Fits HG-TE15.
Product Specifications
Material
PBT,Resin
Finish
Gray
Weight of Item (g)
0.4
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
12.5
Width of Item (in)
0.5
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files