Product Description
- Free stop hinge in compact profile
- Passed 20,000 open/close cycle tests
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
25
Width of Item (in)
1
Max. Torque (kgf-cm/ea)
0.8
Max. Torque (lbs-in/ea)
0.64
Min. Torque (kgf-cm/ea)
0.8
Min. Torque (lbs-in/ea)
0.64
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
260
Max. Opening Angle (degree)
260
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2mm or #2 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files