Product Description
- Free stop hinge with friction torque
- Consistent torque through out working range
- Opening angle 0°~180°
- Applications
- Ideal for indoor applications
- LCD monitors, stationary cameras, displays, etc
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
66
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
18.5
Width of Item (in)
0.75
Max. Torque (kgf-cm/ea)
30.6
Max. Torque (lbs-in/ea)
26.5
Min. Torque (kgf-cm/ea)
30.6
Min. Torque (lbs-in/ea)
26.5
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files