HG-TB7L

TORQUE HINGE - HG-TB7L

MSRP:
$28.00
Product Description
  • Free stop hinge with friction torque
  • Consistent torque through out working range
  • Opening angle 36°.
  • Applications
  • Ideal for indoor applications
  • LCD monitors, stationary cameras, displays, etc
Product Specifications
Material
430, 303 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
52.5
Height of Item (in)
2.125
Width of Item (mm)
27.2
Width of Item (in)
1.125
Max. Torque (kgf-cm/ea)
7.1
Max. Torque (lbs-in/ea)
6.16
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Max. Torque (kgf-cm/pr)
14.2
Max. Torque (lbs-in/pr)
12.3
Holes
4
Adjustable
N
Max. Opening Angle (?)
360
Max. Opening Angle (degree)
360
Dampening Direction
Open and Close
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files

Related Products