Product Description
A Unique Friction Piano Hinge
- This continuous friction hinge is sleek, simple and elegantly made to hold the position of cabinet doors, commercial displays, and even industrial equipment, preventing them from swinging further open or closed on their own. This makes their operation easy, convenient, and safe whether installed vertically or horizontally. At 3mm, or 2¾ inches long, these friction piano hinges can be used on their own or in multiples for doors larger than 12 inches. Their tight build allows for reduced gaps between housing and doors for industrial equipment and shop fittings. As a greaseless continuous friction hinge, it can be used in environments with exposure to water. It has successfully passed 3, private cycle tests, making it an incredibly durable stainless steel hinge for industrial, commercial, or high-end residential applications.
- This page is for Model No.
HG-TLS3-5-3
- , a piano-style torque hinge. See our entire assortment of
- for different styles to best fit your application. Or
- to speak with an expert in architectural and industrial hardware.
Friction Piano Hinge Features
- Unique long-type torque piano hinge
- Free stop function maintains a safe working environment
- Reduces gaps between housings and doors for industrial equipment and shop fittings to improve security and reduce danger
- A greaseless hinge that allows for water-drop level exposure
- Can be used in multiples for doors larger than 12″
- Successfully passed 3, private cycle tests for vertical and horizontal applications
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
396
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
9.8
Height of Item (in)
0.4375
Width of Item (mm)
300
Width of Item (in)
11.8125
CC Length (mm)
70
CC Length (in)
2.75
Max. Torque (kgf-cm/ea)
29
Min. Torque (kgf-cm/ea)
29
Holes
10
Torque Tolerance
+-30%
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #11 Fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files