DSD-80

TOWEL RACK - DSD-80

MSRP:
$456.20
Product Description
  • Supplied with screws, brackets, plastic expansion
  • anchors and allen key.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
2700
Length or Depth of Item when closed (mm)
252
Length or Depth of Item when closed (in)
9.9375
Width of Item (mm)
600
Width of Item (in)
23.625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 X 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOWEL RACK 18" - DSR-01/18

$89.60
TOWEL RACK 38-3/4"(W) - DSR-02/98

$175.20