KB-T-350

TOWEL RACK - KB-T-350

MSRP:
$194.00
Product Description
  • Supplied with 4 x 2 stainless steel wood screws
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
350
Width of Item (in)
13.8125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

TOWEL RACK 18" - DSR-01/18

$89.60