Product Description
- Durable shelf bracket with a unique triangle design.
- Stylish appearance with concealed mounts.
- Mounting screws included for the base and cover.
- Cables can be wired and hidden through the inside of the bracket.
- Ideal for cafe/shop counter, work or study area, kitchen counter.
Product Specifications
Material
Aluminum Alloy
Finish
Stainless Steel
Weight of Item (g)
1413
Length or Depth of Item when closed (mm)
283.5
Length or Depth of Item when closed (in)
11.1875
Height of Item (mm)
201.2
Height of Item (in)
7.9375
Width of Item (mm)
182.6
Width of Item (in)
7.25
Load Capacity (kg)
102
Load Capacity (lbs)
224.87
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
For Fixing Base Wall: Cross recessed pan head tapping screw 8×40,For Fixing Base Top Board: Cross recessed pan head tapping screw 8×35,For Fixing Cover: Cross recessed ultra thin head screw M5×12
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files