Product Description
- 316 Stainless steel handle is ideal for harsh and highly corrosive environments
- The handle is recessed into the mounting plate keeping it flush with the mounting surface
- Spring loaded: Folds and returns to flat position to stay out of the way when not in use
- 90 degree stop feature
- Back mounted. Includes bracket for sheet metal applications
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
990
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
96
Height of Item (in)
3.8125
Width of Item (mm)
150
Width of Item (in)
5.9375
Load Capacity (kg)
100
Load Capacity (lbs)
220
CC Length (mm)
135
CC Length (in)
5.3125
Mounting Type
Back Mounted
Shape
Rectangle
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 12
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 211 5/11/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files